RB085BM-90
90V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB085BM-90
RB085BM-90
90V, 10A, TO-252 (DPAK), Schottky Barrier Diode
RB085BM-90 is power mold type Schottky Barrier Diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
90
Reverse Voltage VR[V]
90
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.83
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.15
VR @ Reverse Current[V]
90
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Features:
- Power Mold Type (TO-252)
- Cathode common dual type
- High reliability
- Low VF