RB068L100DD
Schottky Barrier Diode (AEC-Q101 Qualified)
RB068L100DD
RB068L100DD
Schottky Barrier Diode (AEC-Q101 Qualified)
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
New alternative products may be available.
Product Detail
Specifications:
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
2
IFSM[A]
110
Forward Voltage VF(Max.)[V]
0.79
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.003
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.(PMDS)・Low IR type, highly reliable.