Downloading...
 
product-image
 

1.5V Drive Pch MOSFET - RAL045P01

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
RAL045P01TCR Active TUMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-363T
JEITA Package SC-113DA
Package Size[mm] 2.0x2.1(t=0.85max.)
Applications Switching
Number of terminal 6
Polarity Pch
Drain-Source Voltage VDSS[V] -12
Drain Current ID[A] -4.5
RDS(on)[Ω] VGS=1.5V (Typ.) 0.05
RDS(on)[Ω] VGS=2.5V (Typ.) 0.028
RDS(on)[Ω] VGS=4.5V (Typ.) 0.022
RDS(on)[Ω] VGS=Drive (Typ.) 0.05
Total gate charge Qg[nC] 40.0
Power Dissipation (PD)[W] 1.0
Drive Voltage[V] -1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low voltage(1.5V) drive type
    · Pch Small-signal MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RAF040P01 1.5V Drive Pch MOSFET TUMT3   Buy Sample
RAL025P01 1.5V Drive Pch MOSFET TUMT6   Buy Sample
RAL035P01 1.5V Drive Pch MOSFET TUMT6   Buy Sample
RQ1A070AP 1.5V Drive Pch MOSFET TSMT8   Buy Sample
RT1A045AP 1.5V Drive Pch MOSFET TSST8   Buy Sample
RT1A050ZP 1.5V Drive Pch MOSFET TSST8   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors