Downloading...
 
product-image
 

Nch 800V 5A Power MOSFET - R8005ANJ

R8005ANJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R8005ANJTL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 800
Drain Current ID[A] 5.0
RDS(on)[Ω] VGS=10V (Typ.) 1.6
RDS(on)[Ω] VGS=Drive (Typ.) 1.6
Total gate charge Qg[nC] 20.0
Power Dissipation (PD)[W] 120.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • 1) Low on-resistance.
    2) Fast switching speed.
    3) Gate-source voltage(VGSS)guaranteed to be ±30V.
    4) Drive circuits can be simple.
    5) Parallel use is easy.
    6) Pb-free lead plating; RoHS compliant.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RS1L145GN Nch 60V 47A Power MOSFET HSOP8(Single)   inquiry
RQ5L035GN Nch 60V 3.5A Small Signal MOSFET TSMT3   inquiry
RQ3E100AT Pch -30V -31A Power MOSFET HSMT8   inquiry
RS1E260AT Pch -30V -80A Power MOSFET HSOP8(Single)   inquiry
RS3L045GN Nch 60V 4.5A Power MOSFET SOP8   inquiry
RS1E281BN Nch 30V 80A Power MOSFET HSOP8(Single)   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors