Downloading...
 
product-image
 

Nch 600V 30A Power MOSFET - R6030KNZ1

R6030KNZ1 is Low on-resistance and ultra fast switching speed Power MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6030KNZ1C9 Active TO-247 450 450 Tube Yes
 
Specifications:
Grade Standard
Package Code TO-247
Package Size[mm] 21.07x15.94(t=5.02)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 30.0
RDS(on)[Ω] VGS=10V (Typ.) 0.115
RDS(on)[Ω] VGS=Drive (Typ.) 0.115
Total gate charge Qg[nC] 56.0
Power Dissipation (PD)[W] 305.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 517
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Ultra fast switching speed.
    • Parallel use is easy.
    • Pb-free lead plating; RoHS compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6004JND3 Nch 600V 4A Power MOSFET TO-252   inquiry
R6004JNJ Nch 600V 4A Power MOSFET LPTS(D2PAK)   inquiry
R6004JNX Nch 600V 4A Power MOSFET TO-220FM   inquiry
R6006JND3 Nch 600V 6A Power MOSFET TO-252   inquiry
R6006JNJ Nch 600V 6A Power MOSFET LPTS(D2PAK)   inquiry
R6006JNX Nch 600V 6A Power MOSFET TO-220FM   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors