R6024KNX
600V 24A TO-220FM, High-speed switching Power MOSFET
R6024KNX
R6024KNX
600V 24A TO-220FM, High-speed switching Power MOSFET
R6024KNX is Low on-resistance and ultra fast switching speed Power MOSFET.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6024KNXC7G
Status |
Recommended
Package |
TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-220FM
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
24
RDS(on)[Ω] VGS=10V(Typ.)
0.15
RDS(on)[Ω] VGS=Drive (Typ.)
0.15
Total gate charge Qg[nC]
45
Power Dissipation (PD)[W]
74
Drive Voltage[V]
10
Trr (Typ.)[ns]
510
Mounting Style
Leaded type
Bare Die Part Number
Available: K8002
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
- Low on-resistance.
- Ultra fast switching speed.
- Parallel use is easy.
- Pb-free lead plating; RoHS compliant.
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BD7692FJ-EVK-001
PFC BCM (Boundary Current Mode) Method Output 200 W 400 V (BD7692FJ)
-
- Evaluation Board - BD7693FJ-EVK-001
PFC BCM (Boundary Current Mode) Method Output 200 W 400 V (BD7693FJ)
-
- Evaluation Board - BD7695FJ-EVK-001
Boundary Current Mode Method 200 W 400 V output (BD7695FJ)