Downloading...
 
product-image
 

Nch 600V 20A Power MOSFET - R6020KNZ1

R6020KNZ1 is Low on-resistance and ultra fast switching speed Power MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6020KNZ1C9 Active TO-247 450 450 Tube Yes
 
Specifications:
Grade Standard
Package Code TO-247
Package Size[mm] 26.5x15.5(t=5.5)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 20.0
RDS(on)[Ω] VGS=10V (Typ.) 0.17
RDS(on)[Ω] VGS=Drive (Typ.) 0.17
Total gate charge Qg[nC] 40.0
Power Dissipation (PD)[W] 231.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 500
Mounting Style Leaded type
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Ultra fast switching speed.
    • Parallel use is easy.
    • Pb-free lead plating; RoHS compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6003KND3 Nch 600V 3A Power MOSFET TO-252   inquiry
R6006KND3 Nch 600V 6A Power MOSFET TO-252   inquiry
R6006KNX Nch 600V 6A Power MOSFET TO-220FM   inquiry
R6002END3 Nch 600V 2A Power MOSFET TO-252   inquiry
R6010MNX Nch 600V 10A Power MOSFET TO-220FM   inquiry
R6007MNJ Nch 600V 7A Power MOSFET LPTS(D2PAK)   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors