Obsolete R6020ANZ
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6020ANZ

Part Number
R6020ANZ
R6020ANZ
R6020KNZ
R6020KNZ
R6020KNZ4
R6020KNZ4
R6020KNZ4
R6020KNZ4
Ordering Part Number R6020ANZC8 R6020KNZC17 R6020KNZ4C13 R6020KNZ4C13
Similar Level - Same Pinout, Package Same Package Similar Specification
Data Sheet        
Supply Status Obsolete Recommended Recommended Recommended
Package TO-3PF TO-3PF TO-247 TO-247
Unit Quantity 360 300 600 600
Minimum Packing Quantity 360 30 30 30
Packing Type Bulk Tube Tube Tube
RoHS Yes Yes Yes Yes
Package Code TO-3PF TO-3PF TO-247AD TO-247AD
Package Size [mm] 15.5x26.5 (t=5.7) 15.5x26.5 (t=5.7) 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3 3 3
Polarity Nch Nch Nch Nch
Drain-Source Voltage VDSS [V] 600 600 600 600
Drain Current ID [A] 20.0 20.0 20.0 20.0
RDS(on)[O] VGS=10V (Typ.) 0.17 0.17 0.17 0.17
RDS(on)[O] VGS=Drive (Typ.) 0.17 0.17 0.17 0.17
Drive Voltage [V] 10.0 10.0 10.0 10.0
Power Dissipation (PD) [W] 120.0 68.0 231.0 231.0
Total gate charge Qg [nC] 65.0 40.0 40.0 40.0
Trr (Typ.)[ns] - 500 500 500
Mounting Style Leaded type Leaded type Leaded type Leaded type
Applications - Power Supply Power Supply Power Supply
Bare Die P/N - Available: K8001 Available: K8001 Available: K8001
Storage Temperature (Min.)[°C] -55 -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150 150
X

Most Viewed