Not Recommended for New Designs R6018ANJ
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6018ANJ

Part Number
R6018ANJ
R6018ANJ
R6020ENJ
R6020ENJ
Ordering Part Number R6018ANJTL R6020ENJTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 18.0 20.0
RDS(on)[O] VGS=10V (Typ.) 0.21 0.17
RDS(on)[O] VGS=Drive (Typ.) 0.21 0.17
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 100.0 40.0
Total gate charge Qg [nC] 55.0 60.0
Trr (Typ.)[ns] - 550
Mounting Style Surface mount Surface mount
Applications - Power Supply
Bare Die P/N - Available: K7401
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed