Nch 600V 9A Power MOSFET - R6009KNJ

R6009KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
R6009KNJTL Active LPTS(D2PAK) 1000 1000 Taping Yes
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 9.0
RDS(on)[Ω] VGS=10V (Typ.) 0.5
RDS(on)[Ω] VGS=Drive (Typ.) 0.5
Total gate charge Qg[nC] 16.5
Power Dissipation (PD)[W] 94.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 345
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
    • Low on-resistance.
    • Ultra fast switching speed.
    • Parallel use is easy.
    • Pb-free lead plating; RoHS compliant.
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6004JND3 Nch 600V 4A Power MOSFET TO-252   inquiry
R6004JNJ Nch 600V 4A Power MOSFET LPTS(D2PAK)   inquiry
R6004JNX Nch 600V 4A Power MOSFET TO-220FM   inquiry
R6006JND3 Nch 600V 6A Power MOSFET TO-252   inquiry
R6006JNJ Nch 600V 6A Power MOSFET LPTS(D2PAK)   inquiry
R6006JNX Nch 600V 6A Power MOSFET TO-220FM   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors