R6006JNJ
600V 6A TO-263, PrestoMOS™ with integrated high-speed diode
R6006JNJ
600V 6A TO-263, PrestoMOS™ with integrated high-speed diode
R6006JNJ is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Motor, Inverter
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
6
RDS(on)[Ω] VGS=15V(Typ.)
0.72
RDS(on)[Ω] VGS=Drive (Typ.)
0.72
Total gate charge Qg[nC]
15.5
Power Dissipation (PD)[W]
86
Drive Voltage[V]
15
Trr (Typ.)[ns]
58
Mounting Style
Surface mount
Bare Die Part Number
Available: K7810
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
- Fast reverse recovery time (trr)
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Pb-free plating ; RoHS compliant