R6003KND3
600V 3A TO-252, High-speed switching Power MOSFET
R6003KND3
R6003KND3
600V 3A TO-252, High-speed switching Power MOSFET
R6003KND3 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6003KND3TL1
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
3
RDS(on)[Ω] VGS=10V(Typ.)
1.3
RDS(on)[Ω] VGS=Drive (Typ.)
1.3
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
44
Drive Voltage[V]
10
Trr (Typ.)[ns]
240
Mounting Style
Surface mount
Bare Die Part Number
Available: K8016
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.4)
Features:
- Low on-resistance
- Ultra fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant