Last Time Buy R5019ANJ
10V Drive Nch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For R5019ANJ

Part Number
R5019ANJ
R5019ANJ
R6020ENJ
R6020ENJ
Ordering Part Number R5019ANJTL R6020ENJTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Last Time Buy Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 500 600
Drain Current ID [A] 19.0 20.0
RDS(on)[O] VGS=10V (Typ.) 0.18 0.17
RDS(on)[O] VGS=Drive (Typ.) 0.18 0.17
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 100.0 40.0
Total gate charge Qg [nC] 55.0 60.0
Trr (Typ.)[ns] - 550
Mounting Style Surface mount Surface mount
Applications - Power Supply
Bare Die P/N - Available: K7401
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed