Not Recommended for New Designs R5011ANJ
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R5011ANJ

Part Number
R5011ANJ
R5011ANJ
R6011ENJ
R6011ENJ
Ordering Part Number R5011ANJTL R6011ENJTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 500 600
Drain Current ID [A] 11.0 11.0
RDS(on)[O] VGS=10V (Typ.) 0.38 0.34
RDS(on)[O] VGS=Drive (Typ.) 0.38 0.34
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 75.0 40.0
Total gate charge Qg [nC] 30.0 32.0
Trr (Typ.)[ns] - 430
Mounting Style Surface mount Surface mount
Applications - Power Supply
Bare Die P/N - Available: K7403
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed