Downloading...
2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) - QS6K1FRAComplex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-457T |
JEITA Package | SC-95 |
Package Size[mm] | 2.9x2.8(t=1.0max.) |
Number of terminal | 6 |
Polarity | Nch+Nch |
Drain-Source Voltage VDSS[V] | 30 |
Drain Current ID[A] | 1.0 |
RDS(on)[Ω] VGS=2.5V(Typ.) | 0.26 |
RDS(on)[Ω] VGS=4V(Typ.) | 0.18 |
RDS(on)[Ω] VGS=4.5V(Typ.) | 0.17 |
RDS(on)[Ω] VGS=Drive (Typ.) | 0.26 |
Total gate charge Qg[nC] | 1.7 |
Power Dissipation (PD)[W] | 1.25 |
Drive Voltage[V] | 2.5 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · 2.5V-drive type
· Nch+Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
UM6K31NFHA | 2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) | UMT6 | Buy Sample | |
EM6K31 | 2.5V Drive Nch+Nch MOSFET | EMT6 | Buy Sample | |
QS5K2 | 2.5V Drive Nch+Nch MOSFET | TSMT5 | Buy Sample | |
QS6K1 | 2.5V Drive Nch+Nch MOSFET | TSMT6 | Buy Sample | |
QS6M4 | 2.5V Drive Nch+Pch MOSFET | TSMT6 | Buy Sample | |
TT8K2 | 2.5V Drive Nch+Nch MOSFET | TSST8 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors