QS6J11
1.5V Drive Pch+Pch MOSFET
QS6J11
QS6J11
1.5V Drive Pch+Pch MOSFET
Complex type MOSFETs(P+P) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Power Supply
Number of terminal
6
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-2
RDS(on)[Ω] VGS=1.5V(Typ.)
0.2
RDS(on)[Ω] VGS=2.5V(Typ.)
0.105
RDS(on)[Ω] VGS=4.5V(Typ.)
0.075
RDS(on)[Ω] VGS=Drive (Typ.)
0.2
Total gate charge Qg[nC]
6.5
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low voltage(1.5V) drive type· Pch+Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant