Downloading...
 
product-image
 

2.5V Drive Pch+SBD MOSFET - QS5U21

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QS5U21TR Active TSMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-25T
Package Size[mm] 2.9x2.8(t=1.0Max.)
Number of terminal 5
Polarity Pch+Schottky
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -1.5
RDS(on)[Ω] VGS=2.5V (Typ.) 0.26
RDS(on)[Ω] VGS=4V (Typ.) 0.18
RDS(on)[Ω] VGS=4.5V (Typ.) 0.16
RDS(on)[Ω] VGS=Drive (Typ.) 0.26
Total gate charge Qg[nC] 4.2
Power Dissipation (PD)[W] 0.9
Drive Voltage[V] -2.5
Reverse voltage VR (Diode) [V] 20.0
Forward Current IF (Diode) [A] 1.0
Forward Current Surge Peak IFSM (Diode) [A] 3.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Multiple Schottky Barrier Diodes Middle Power MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RTL020P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TUMT6   Buy Sample
RTR020P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   Buy Sample
RTR025P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   Buy Sample
RTR030P02FHA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT3   Buy Sample
RTQ025P02FRA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT6   Buy Sample
RTQ035P02FHA 2.5V Drive Pch MOSFET (AEC-Q101 Qualified) TSMT6   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors