VR12.0 / VR12.5 Digital Dual-Phase Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ - PV3201

The PV3201 is a single output, dual or single phase digital synchronous buck controller with adaptive loop compensation, for point-of-load (POL) applications. The PV3201 complies with the Serial VID (SVID) portion of Intel’s VR12 specification in order to support Intel-based memory, graphics and similar applications. Through SVID, the CPU can dynamically control the output voltage, slew rates, power states, as well as monitor the VR controller for telemetry purposes. In parallel to SVID, the PV3201 also supports a set of PMBus commands, allowing a BMC in a server application to configure, control and monitor the VR controller.

When used in dual phase mode, phases may be added or removed as the load varies, so that efficiency is maximized over the load range. Additionally, the outputs of the phases are interleaved so that the effective switching frequency at the output is doubled. PV3201 uses Powervation’s proprietary adaptive digital control loop, Auto-Control, which adapts on a cycle-by-cycle basis, and provides active loop compensation to stabilize the control loop as the phases are added and removed.

The digital functionality of this VR controller allows system telemetry (remote measurement and reporting) of current, voltage, and temperature information through its serial interfaces. Additionally, to maximize system performance and reliability, the IC provides temperature correction/compensation of several parameters. PV3201 is a fully protected DC/DC solution that utilizes analog and digital functionality to maximize system protection.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
PV3201 Active VQFN32V5050V 2500 2500 Taping Yes
Phase Count 2
QFN Package 5 mm x 5 mm
Supply Voltage 0.6 V to 1.52 V
Controller Bias 3.3
Interface SMBus PMBus™ Compliant
Interface SVID VR12 / VR12.5
Interface Parallel VID N/A
Auto-Compensation Auto-Control®: Real-Time Adaptive Auto-Tuning
Programmable Fsw 375 kHz - 1 MHz
Phase Add/Drop SVID
Single Pin CONFIG™ 8 Tables
System Good No
Sensors / Precision Telemetry VOUT, VIN, IOUT, EOUT
Sensors / Precision Telemetry Tsense Supported Internal Die Sense & External
Fault Response OVP Latch
Fault Response OCP Latch
Fault Response SCP Latch
Fault Response LOS N/A
Fault Response OTP Latch
Fault Response Phase Loss N/A
SCP Temp Compensation No
Support NTC Sensor No
Configurable SALRT No
Programmable Load-Line No
Integrator Gain Scalar No
Min. Operating Temperature [°C] -25
Max. Operating Temperature [°C] 85
  • • Auto-Control Real-Time Adaptive Loop Compensation
    • Intel Compliant Serial VID (SVID) Interface
    • SMBus Interface with PMBus Power System Management Protocol
    • Precision Measurement & Telemetry Reporting: VOUT, IOUT, VIN, EOUT, Temperature, Duty Cycle, fSW
    • Programmable Protection & Warning
    − Output OVP, OCP, SCP, LOS
    − Input UVLO, OVLO
    − External OTP, UT Warning, & OT Warning
    • Single-Pin Configuration with Eight Profile Tables
    • Power Management and Conversion
    − VOUT Range: 0.6 V to 1.52 V
    − ±0.5% VOUT, ±1.5% VIN, & ±3% IOUT Accuracy Over Temperature
    − Configurable Phase Add/Drop (via PS1 Command)
    − Remote Power Down
    − Programmable Frequency (375 kHz to 1 MHz)
    − Programmable VOUT
    − Frequency Synchronization & Phase Alignment
    − Programmable Precision Duty Cycle Limit
    − Temperature Compensated Phase Current Sense & Matching
    − Interleaved Phase Operation with Phase Current Sharing
    • Internal Anti-Fuse Based NVM
    − -40°C to 125°C (20 year data retention rating)
    • 32-Lead 5 mm x 5 mm QFN package (RoHS/PbF)
Other New/Updated Products Relating to Digital Power
PART NUMBER Product Name Package Product Overview Distribution Inventory
PV3114 Ultra-Small, Digital Synchronous Buck Controller with Auto-Control®, and SMBus™ and 3-Bit PVID Interfaces UQFN28V4040V   inquiry
PV3207 PMBus™ Compliant Digital Dual-Phase Synchronous Buck Controller with Auto-Control® VQFN32V5050V   inquiry
PV3101 Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ VQFN32V5050V   inquiry
PV3102 Ultra-Small, Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ UQFN28V4040V   inquiry
PV3103 Ultra-Small, VR12.0 / VR12.5 Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ UQFN28V4040V   inquiry
PV3104 VR12.0 / VR12.5 Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ VQFN32V5050V   inquiry
New Products: