Ultra-Small, VR12.0 / VR12.5 Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ - PV3103
The PV3103 is a digital synchronous buck controller with adaptive loop compensation, for point-of-load (POL) applications. The PV3103 complies with the Serial VID (SVID) portion of Intel’s VR12 specification in order to support Intel-based memory, graphics and similar applications. Through SVID, the CPU can dynamically control the output voltage, slew rates, power states, as well as monitor the VR controller for telemetry purposes. In parallel to SVID, the PV3103 also supports a set of PMBus commands, allowing a BMC in a server application to configure, control and monitor the VR controller.
|
|||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Phase Count | 1 |
QFN Package | 4 mm x 4 mm |
Supply Voltage | 0.6 V to 1.52 V |
Controller Bias | 3.3 |
Interface SMBus | PMBus™ Compliant |
Interface SVID | VR12 / VR12.5 |
Interface Parallel VID | N/A |
Auto-Compensation | Auto-Control®: Real-Time Adaptive Auto-Tuning |
Programmable Fsw | 375 kHz - 1 MHz |
Phase Add/Drop | N/A |
DSS® | No |
Single Pin CONFIG™ | 8 Tables |
VSET | No |
VTRACK | No |
ADDR | No |
System Good | No |
Sensors / Precision Telemetry | VOUT, VIN, IOUT, EOUT |
Sensors / Precision Telemetry Tsense Supported | Internal Die Sense & External |
Fault Response OVP | Latch |
Fault Response OCP | Latch |
Fault Response SCP | Latch |
Fault Response LOS | N/A |
Fault Response OTP | Latch |
Fault Response Phase Loss | N/A |
SCP Temp Compensation | No |
Support NTC Sensor | No |
Configurable SALRT | No |
Programmable Load-Line | No |
Integrator Gain Scalar | No |
Min. Operating Temperature [°C] | -25 |
Max. Operating Temperature [°C] | 85 |
- • Auto-Control Real-Time Adaptive Loop Compensation
• Intel® Compliant Serial VID (SVID) Interface
• SMBus Interface with PMBus Power System Management Protocol
• Precision Measurement & Telemetry Reporting: VOUT, IOUT, VIN, EOUT, Temperature, Duty Cycle, fSW
• Programmable Protection & Warning
− Output OVP, OCP, SCP, LOS
− Input UVLO, OVLO
− External OTP, UT Warning, & OT Warning
• Single-Pin Configuration with Eight Profile Tables
• Power Management and Conversion
− VOUT Range: 0.6 V to 1.52 V
− ±0.5% VOUT, ±1.5% VIN, & ±3% IOUT Accuracy Over Temperature
− Remote Power Down
− Programmable Frequency (375 kHz to 1 MHz)
− Programmable VOUT
− Frequency Synchronization & Phase Alignment
− Programmable Precision Duty Cycle Limit
• Internal Anti-Fuse Based NVM
− -40°C to 125°C (20 year data retention rating)
• 28-Lead 4 mm x 4 mm QFN package (RoHS/PbF)
PART NUMBER | Product Name | Package | Product Overview | Distribution Inventory |
---|---|---|---|---|
PV3114 | Ultra-Small, Digital Synchronous Buck Controller with Auto-Control®, and SMBus™ and 3-Bit PVID Interfaces | UQFN28V4040V | inquiry | |
PV3207 | PMBus™ Compliant Digital Dual-Phase Synchronous Buck Controller with Auto-Control® | VQFN32V5050V | inquiry | |
PV3101 | Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ | VQFN32V5050V | inquiry | |
PV3102 | Ultra-Small, Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ | UQFN28V4040V | inquiry | |
PV3104 | VR12.0 / VR12.5 Digital Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ | VQFN32V5050V | inquiry | |
PV3105 | Ultra-Small, Digital Synchronous Buck Controller with Adjustable Load-Line, Auto-Control® & SMBus™ / PMBus™ | UQFN28V4040V | inquiry |