Ultra-Low Ohmic Jumper Resistors - PMR01ZZPJ000

ROHM's ultra-low resistance jumper chip resistors feature a maximum conduction resistance of 0.5mO with improved rated current, resulting in minimal voltage loss and voltage drop at high currents.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
PMR01ZZPJ000 Active 10000 10000 Taping Yes
Automotive grade Yes
Size[mm](inch) 1005(0402)
Resistance range[Ω] 0
Resistance(Min.)[Ω] 0.0
Resistance(Max.)[Ω] 0.0
Operating Temperature[°C] -55 to 155
Rated Current[A] 20.0
Rated Resistance(Max.)(Jumper only)[mΩ] 0.5
Type Ultra-Low Ohmic Jumper
  • ・Conduction resistance 0.5mΩ max
    ・Compatible with large currents
    ・Superior resistance to overcurrent and pulse loads
    ・Completely lead-free
    ・Installation is easy and surface mounting possible by replacing jumper leads
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
PMR03EZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
PMR100HZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
PMR10EZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
PMR18EZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
PMR25HZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
PMR50HZPJ000 Ultra-Low Ohmic Jumper Resistors   Buy
New Products:
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors