Last Time Buy MNR34J5ABJ
Chip Resistor Networks

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MNR34J5ABJ
Status | Last Time Buy
Package | MNR34
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)x4

Rated Power[W]

0.03125

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

8

Number of elements

4

Rated Current[A]

2

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ
X

Most Viewed