Last Time Buy
MNR32J0ABJ
Chip Resistor Networks
MNR32J0ABJ
Last Time Buy
MNR32J0ABJ
Chip Resistor Networks
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | MNR32J0ABJ
Status |
Last Time Buy
Package |
MNR32
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)x2
Rated Power[W]
0.0625
Resistance Tolerance
J (±5%)
Resistance range[Ω]
10 to 1M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
±200
Type
Chip Networks
Number of terminals
4
Number of elements
2
Rated Current[A]
2
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Operating Temperature[°C]
-55 to 125
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ