Downloading...
 
product-image
 

Compact Chip Resistor Networks - MNR12E0APF

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MNR12E0APF Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 1608(0603)x2
Resistance Tolerance F (±1%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±100
Type Chip Networks
Number of terminals 4
Number of elements 2
Operating Temperature[°C] -55 to 155
Features:
  • ・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
    ・Reduction of mounting cost by decreased mounting. frequency.
    ・The integration by this resistor network brings space saving.
    ・Convex-typ
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Part Explanation

For Resistors