Not Recommended for New Designs MMST3904
NPN Switching Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMST3904

Part Number
MMST3904
MMST3904
SST3904
SST3904
Ordering Part Number MMST3904T146 SST3904T116
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SMT3 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346 SOT-23
Package Size [mm] 2.9x2.8 (t=1.3) 2.9x2.4 (t=1.2)
Number of terminal 3 3
Polarity NPN NPN
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] 40.0 40.0
Collector current Ic [A] 0.2 0.2
hFE 100 to 300 100 to 300
Mounting Style Surface mount Surface mount
JEITA Package SC-59 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed