Downloading...
 
product-image
 

Transient Voltage Suppressor - MMBZ20VAL

MMBZ20VAL is TVS Diode for ESD protection.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MMBZ20VALT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 225
PPP @ 10/1000us (Max.) [W] 40
Configuration A-common
# of protection line 2
VRWM [V] 17.0
VBR (Min.) [V] 19.0
VBR (Max.) [V] 21.0
Capacitance [pF] 55.0
VCL @ IPP 10/1000us (Max.) [V] 28.0
IPP 10x1000us (Max.) [A] 1.4
VESDIEC61000-4-2 [kV] ±30
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type
    • High reliability
    • ESD protection level ±30kV (IEC61000-4-2 Contact)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
MMBZ27VCL Transient Voltage Suppressor SOT-23   Buy Sample
MMBZ27VCLFH Transient Voltage Suppressor (AEC-Q101 Qualified) SOT-23   Buy Sample
MMBZ10VAL Transient Voltage Suppressor SOT-23   Buy Sample
MMBZ12VAL Transient Voltage Suppressor SOT-23   Buy Sample
MMBZ15VAL Transient Voltage Suppressor SOT-23   Buy Sample
MMBZ16VAL Transient Voltage Suppressor SOT-23   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes