Not Recommended for New Designs
MMBZ15VALFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
Not Recommended for New Designs
MMBZ15VALFH
Transient Voltage Suppressor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For MMBZ15VALFH
Part Number |
|
|
---|---|---|
Ordering Part Number | MMBZ15VALFHT116 | MMBZ15VALYFHT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Mounting Style | Surface mount | Surface mount |
Number of terminal | 3 | 3 |
Power Dissipation (PD)[mW] | 225 | 225 |
P PP @ 10/1000us (Max.) [W] | 40 | 40 |
Configuration | A-common | A-Common |
# of protection line | 2 | 2 |
V RWM [V] | 12.0 | 12.0 |
V BR (Min.) [V] | 14.25 | - |
V BR (Max.) [V] | 15.75 | - |
Capacitance [pF] | 75.0 | 75.0 |
V CL @ I PP 10/1000us (Max.) [V] | 21.0 | 21.0 |
I PP 10x1000us (Max.) [A] | 1.9 | 1.9 |
V ESD IEC61000-4-2 [kV] | 30 | 30 |
Storage Temperature (Min.)[°C] | -65 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters