Not Recommended for New Designs MCR25JZHJ
Thick Film Chip Resistors

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MCR25JZHJ
Package | MCR25
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3225(1210)

Rated Power[W]

0.5, 0.33, 0.25

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 3.3M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

3300000

Temperature Coefficient[ppm/°C]

500±350,±500,±200

Operating Temperature[°C]

-55 to 155

Rated Current[A]

2

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.
X

Most Viewed