Downloading...
 
product-image
 

Thick Film Chip Resistors Low Ohmic - MCR18EZHJS

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device emplyes metal-glaze base resistive element and is high-reliability device.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MCR18EZHJS Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 3216(1206)
Rated Power[W] 0.25
Resistance Tolerance J (±5%)
Resistance range[Ω] 0.047 to 0.091
Resistance(Min.)[Ω] 0.047
Resistance(Max.)[Ω] 0.091
Temperature Coefficient[ppm/°C] 500±300
Operating Temperature[°C] -55 to 155
Type General Purpose (Low resistance)
Features:
  • ・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.
    ・High-reliability chip resistor employing metal glaze as resistive element.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
MCR006YLPFL Thick Film Chip Resistors Low Ohmic   inquiry
MCR03EZPFL Thick Film Chip Resistors Low Ohmic   Buy
MCR100JZHFS Thick Film Chip Resistors Low Ohmic   Buy
MCR100JZHFL Thick Film Chip Resistors Low Ohmic   Buy
MCR100JZHJS Thick Film Chip Resistors Low Ohmic   inquiry
MCR100JZHJL Thick Film Chip Resistors Low Ohmic   Buy
New Products:
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors