Thick Film Chip Resistors Low Ohmic - MCR18EZHFL

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device emplyes metal-glaze base resistive element and is high-reliability device.

Part Number Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
MCR18EZHFL Active Datasheet MCR18EZH 5000 5000 Taping inquiry Yes Buy
Technical Data
Product FAQ

 For Resistors (PDF)

Storage Conditions

 For Resistors

Condition Of Soldering

 For Resistors

Part Explanation

 For Resistors

Operation Notes

 For Resistors

Specifications:   Features:   Pin Configuration:
Size[mm](inch) 3216(1206)
Rated Power[W] 0.25
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.1 to 9.1
Resistance(Min.)[Ω] 0.1
Resistance(Max.)[Ω] 9.1
Temperature Coefficient[ppm/°C] 400±200,±250
Operating Temperature[°C] -55 to 155
Type Low Ohmic
  • ・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
    ・High-reliability chip resistor employing metal glaze as resistive element.
Pin Configration
Applications: Supporting Links:
Recent Clicks:
Visited Product(s) Sales
Other New/Updated Products Relating to Resistors