MCR004QLPJ
Thick Film Chip Resistors(MCR Series)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Data Sheet Buy
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR004QLPJ
Status | Recommended
Package | MCR004
Unit Quantity | 20000
Minimum Package Quantity | 20000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

No

Size[mm](inch)

0402(01005)

Rated Power[W]

0.031

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 3M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

3000000

Temperature Coefficient[ppm/°C]

+600/-200,±300,±250

Operating Temperature[°C]

-55 to 125

Rated Current[A]

0.5

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.
X

Most Viewed