High Power Chip Resistors - LTR18EZPD

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
LTR18EZPD Active 5000 5000 Taping Yes
Automotive grade Yes
Size[mm](inch) 1632(0612)
Rated Power[W] 0.75
Resistance Tolerance D (±0.5%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±100
Operating Temperature[°C] -55 to 155
Type Wide terminal
  • ・Rated power is significantly boosted.
    ・Higher solderability strength for temperature cycle test.
    ・Surge-resistance level is enhanced.
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
LTR18EZPF High Power Chip Resistors   Buy
LTR100JZPD High Power Chip Resistors   Buy
LTR100JZPF High Power Chip Resistors   Buy
LTR100JZPJ High Power Chip Resistors   inquiry
LTR10EZPD High Power Chip Resistors   inquiry
LTR10EZPF High Power Chip Resistors   Buy
New Products:
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors