Downloading...
Low Supply Current Ground Sense CMOS Operational Amplifier - LMR342FVMLMR342FVM is input ground sense, output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current and low input bias current. It is suitable for sensor amplifier, battery-powered electronic equipment, battery monitoring and audio pre-amps for voice.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Power supply(Min.)[V](+5V=5, +/-5V=10) | 2.7 |
Power supply(Max.)[V](+5V=5, +/-5V=10) | 5.5 |
Channel | 2 |
Circuit Current(Typ.)[mA] | 0.2 |
Input Offset Voltage(Max.)[mV] | 4.0 |
Input Bias Current(Typ.)[nA] | 0.0010 |
Slew Rate(Typ.)[V/µS] | 1.0 |
Voltage gain(Typ.)[dB] | 113.0 |
Equivalent input noise voltage(Typ.)[nV/√Hz] | 40.0 |
CMRR(Typ.)[dB] | 80.0 |
PSRR(Typ.)[dB] | 82.0 |
GBW(Typ.)[MHz] | 2.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- ・Low Operating Supply Voltage
・Input Ground Sense, Output Full Swing
・High Large Signal Voltage Gain
・Low Input Bias Current
・Low Supply Current
・Low Input Offset Voltage
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LMR344FJ | Low Supply Current Output Full Swing CMOS Operational Amplifiers | SOP-J14 | Buy Sample | |
LMR344FVJ | Low Supply Current Output Full Swing CMOS Operational Amplifiers | TSSOP-B14J | Buy Sample | |
LMR342F | Low Supply Current Ground Sense CMOS Operational Amplifier | SOP8 | Buy Sample | |
LMR342FJ | Low Supply Current Ground Sense CMOS Operational Amplifier | SOP-J8 | Buy Sample | |
LMR342FV | Low Supply Current Ground Sense CMOS Operational Amplifier | SSOP-B8 | Buy Sample | |
LMR342FVT | Low Supply Current Ground Sense CMOS Operational Amplifier | TSSOP-B8 | Buy Sample |
New Products:
Technical Data
Op-Amp / Comparator Tutorial
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs