LMR342F
LMR™ Series, Low Supply Current Ground Sense CMOS Operational Amplifier

LMR342F is input ground sense, output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current and low input bias current. It is suitable for sensor amplifier, battery-powered electronic equipment, battery monitoring and audio pre-amps for voice.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR342F-GE2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

2

Circuit Current (Typ.) [mA/ch]

0.107

Input Offset Voltage (Max.) [mV]

4

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

1

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.01 to VDD-0.01

Voltage gain (Typ.) [dB]

113

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

113

CMRR (Typ.) [dB]

86

PSRR (Typ.) [dB]

82

GBW (Typ.) [MHz]

2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・Low Operating Supply Voltage
・Input Ground Sense, Output Full Swing
・High Large Signal Voltage Gain
・Low Input Bias Current
・Low Supply Current
・Low Input Offset Voltage
X

Most Viewed