LM2903F
Ground Sense Comparator

LM2903F is two-channel ground sense comparator. It have features of wide operating voltage that ranges from 3V to 32V with low supply current. This product is suitable for various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM2903F-E2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power supply (Min.) [V]

3

Power supply (Max.) [V]

32

Channel

2

Circuit Current(Typ.)[mA]

0.6

Input Offset Voltage(Max.)[mV]

4.5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

0 to VCC-1.5

Response Time(Typ.)[µS]

1

Voltage gain (Typ.)[dB]

120

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

  • Wide Operating Supply Voltage
  • Ground-sensed Input and Output
  • Open Collector Output
  • Wide Operating Temperature
  • Low Offset Voltage
X

Most Viewed