LF-3011MA
Single Digit Surface Mount LED Numeric Display

LF-3011MA is Anode Common Green LED Numeric Display.
LF-3011A / K series of Single Digit Surface Mount LED Numeric Display which the height of a letter 8mm have ROHM original structure that realizes re-flow soldering.

Product Detail

 
Part Number | LF-3011MA
Status | Active
Package | LF-3011MA
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Digit Number

1

Package Size[mm]

6.8 x 13(t=5)

Emission Color

Green

Character Height[mm]

8

Circuit Common

Anode

Peak Wavelength λP(Typ.)

563

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Find Similar

Features:

  • Re-flow solderingPb-free availableAutomatic mounting with taping pack
    Number of re-flow process shall be recommend 1 time by our re-flow condition
X

Most Viewed