LBP-602DA2
High Brightness Numeric LED Displays
LBP-602DA2
LBP-602DA2
High Brightness Numeric LED Displays
Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.
Product Detail
Specifications:
Digit Number
2
Package Size[mm]
25 x 19(t=8)
Emission Color
Orange
Character Height[mm]
14.3
Circuit Common
Anode
Peak Wavelength λP(Typ.)
605
Features:
・Character Height is 14.3mm・DIP Type
・Anode Common Type
・High Brightness and Low Electric Power Consumption