Downloading...
Two Digit LED Numeric Displays - LB-602AK22-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption,as well blue-color emission type in lineup.
| ||||
RELATED PRODUCTS
Other New/Updated Products Relating to LED Displays
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LB-602EA2 | Two Digit LED Numeric Displays | LB-602EA2 | Buy Sample | |
LB-602EK2 | Two Digit LED Numeric Displays | LB-602EK2 | Buy Sample | |
LB-602MA2 | Two Digit LED Numeric Displays | LB-602MA2 | Buy Sample | |
LB-602MK2 | Two Digit LED Numeric Displays | LB-602MK2 | Buy Sample | |
LB-602VA2 | Two Digit LED Numeric Displays | LB-602VA2 | Buy Sample | |
LB-602VK2 | Two Digit LED Numeric Displays | LB-602VK2 | Buy Sample |
New Products:
Technical Data
Operation Notes
For LED Numeric Displays
Condition Of Soldering
For LED Displays
Condition Of Soldering
For LED Displays
Part Explanation
For LED Displays