Obsolete
LB-303MA
Three Digit LED Numeric Displays
LB-303MA
Obsolete
LB-303MA
Three Digit LED Numeric Displays
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Digit Number
3
Package Size[mm]
22 x 13(t=5)
Emission Color
Green
Character Height[mm]
8
Circuit Common
Anode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 8mm・DIP Type
・Anode Common Type