Obsolete
LAP-601DL
High Brightness Numeric LED Displays
LAP-601DL
Obsolete
LAP-601DL
High Brightness Numeric LED Displays
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 19(t=8)
Emission Color
Orange
Character Height[mm]
14.6
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
605
Features:
・Character Height is 14.6mm・DIP Type
・Cathode Common Type
・High Brightness and Low Electric Power Consumption