Downloading...
 
product-image
 

High Brightness Numeric LED Displays - LAP-401VD

Luminous intensity is enhanced about 2~10 times compared with conventional numerical LED displays by use of 4-element AlGaInP dies.

FAQ 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LAP-401VD Active LAP-401VD 120 Filmpack Yes
 
Specifications:
Digit Number 1
Package Size[mm] 9.6 x 13(t=7)
Emission Color Red
Character Height[mm] 10.16
Circuit Common Anode
Peak Wavelength λP(Typ.) 650
Features:
  • ・Character Height is 10.16mm
    ・DIP Type
    ・Anode Common Type
    ・High Brightness and Low Electric Power Consumption
 
 
Technical Data
Operation Notes

For LED Numeric Displays

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays