LA-601AL
Single Digit LED Numeric Displays
LA-601AL
LA-601AL
Single Digit LED Numeric Displays
5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
12.5 x 19(t=8)
Emission Color
Red
Character Height[mm]
14.6
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
626
Features:
・Character Height is 14.6mm・DIP Type
・Cathode Common Type