KDZVTF12B
1W 12V, SOD-123FL, High Power Zener Diode for Automotive

KDZVTF12B is Zener Diode for voltage regulation.

Product Detail

 
Part Number | KDZVTFTR12B
Status | Recommended
Package | PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

12

Zener Voltage VZ (Max.)[V]

13.5

IZ @ VZ [mA]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x3.5 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability

Similar Products

 

Different Grade

KDZV12B   Grade| Standard StatusRecommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFPDT001
    • Integrating Battery Charging Algorithm, 2.5kW LLC DCDC Converter
    • The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.


      • Constant current operation
      • Constant Voltage operation
      • Output Over Voltage protection
      • Output Over current protection
      • Reverse Battery Protection
      • CAN Communication
      • RS485 Communication
      • LCD Interface

X

Most Viewed