KDZV6.2B
1W 6.2V, SOD-123FL, High Power Zener Diode
KDZV6.2B
KDZV6.2B
1W 6.2V, SOD-123FL, High Power Zener Diode
Small power mold type KDZV6.2B is Zener Diode for Voltage Regulation.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | KDZVTR6.2B
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Typ.)[V]
6.509
Zener Voltage VZ (Min.)[V]
6.2
Zener Voltage VZ (Max.)[V]
7
IZ @ VZ [mA]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
・Small, power mold type.・High ESD resistant.