Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - KDZLVTF82

KDZLVTF82 is Zener Diode for voltage regulation.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
KDZLVTFTR82 Active PMDU 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-123FL
Package(JEITA) SC-109B
Package Size[mm] 3.5x1.6(t=0.8)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 1000
Zener Voltage VZ (Min.)[V] 77.0
Zener Voltage VZ (Max.)[V] 87.0
IZ @ VZ [mA] 2
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Small power mold type (PMDU)
    • High reliability
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
KDZLV51 Zener Diode PMDU   Buy Sample
KDZLV56 Zener Diode PMDU   Buy Sample
KDZLV62 Zener Diode PMDU   Buy Sample
KDZLV68 Zener Diode PMDU   Buy Sample
KDZLV75 Zener Diode PMDU   Buy Sample
KDZLV82 Zener Diode PMDU   Buy Sample
New Products:
 
 
Technical Data
Part Explanation

For Diodes