Not Recommended for New Designs
IMX2
NPN+NPN General Purpose Amplification Transistor
Not Recommended for New Designs
IMX2
NPN+NPN General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For IMX2
Part Number |
|
|
---|---|---|
Ordering Part Number | IMX2T108 | UMX1NTN |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SMT6 | UMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-457 | SOT-363 |
Package Size [mm] | 2.9x2.8 (t=1.3) | 2x2.1 (t=1) |
Number of terminal | 6 | 6 |
Polarity | NPN+NPN | NPN+NPN |
Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
Collector current Ic [A] | 0.15 | 0.15 |
Collector-Emitter voltage VCEO2 [V] | 50.0 | 50.0 |
Collector current (continuous) IC2 [A] | 0.15 | 0.15 |
hFE | 120 to 560 | 120 to |
Mounting Style | Surface mount | Surface mount |
Equivalent (Single Part) | 2SC2412K / 2SC2412K | 2SC2412K / 2SC2412K |
JEITA Package | SC-74 | SC-88 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X