Downloading...
 
product-image
 

NPN+NPN Digital transistor(with built-in resistors) - IMH2A

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
IMH2AT110 Active SMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457
JEITA Package SC-74
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 6
Polarity NPN+NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 47.0
Emitter base Resistance R2 1 [kΩ] 47.0
Supply voltage VCC 2[V] 50.0
Collector current IC 2[A] 0.1
Input resistance R1 2 [kΩ] 47.0
Emitter base Resistance R2 2 [kΩ] 47.0
Power Dissipation (PD)[W] 0.3
Mounting Style Surface mount
Equivalent (Single Part) DTC144E / DTC144E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Ultra-compact complex digital transistor
    · Built-In Biasing Resistors
    · Potential divider type
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMH51 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH52 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH53 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH59 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH60 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
EMH61 NPN+NPN Digital transistor(with built-in resistors) EMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors