HP8KA1
Nch+Nch 30V Power MOSFET

The surface mount package HP8KA1 is suitable for Load Switch, LiB charging and discharging switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8KA1TB
Status | Active
Package | HSOP8 (Drain Common Dual)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8D (5x6)

Applications

DC/DC Convertor

Number of terminal

9

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

14

RDS(on)[Ω] VGS=4.5V(Typ.)

0.005

RDS(on)[Ω] VGS=10V(Typ.)

0.0035

RDS(on)[Ω] VGS=Drive (Typ.)

0.005

Total gate charge Qg[nC]

24

Power Dissipation (PD)[W]

3

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.1)

Find Similar

Features:

・ Low on - resistance.
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free.
X

Most Viewed