HP8K22
30V Nch+Nch Middle Power MOSFET

HP8K22 is low on-resistance MOSFET for DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | HP8K22TB
Status | Active
Package | HSOP8 (Dual)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8D (5x6)

Applications

DC/DC Convertor

Number of terminal

9

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

27

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0091

RDS(on)[Ω] VGS=10V(Typ.)

0.0067

RDS(on)[Ω] VGS=Drive (Typ.)

0.0091

Total gate charge Qg[nC]

4.8

Power Dissipation (PD)[W]

22

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.1)

Find Similar

Features:

・ Low on - resistance.
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free.
X

Most Viewed