FMN1
High-speed switching, 80V, 25mA, 5pin Switching Diode

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | FMN1T148
Status | Active
Package | SMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common Quad Chip

Package Code

SOT-25

Package(JEITA)

SC-74A

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.025

IFM[A]

0.08

Isurge[mA]

250

Forward Voltage VF[V]

0.9

IF @ Forward Voltage [mA]

5

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

70

trr[ns]

4

IF @ trr [mA]

5

VR @ trr [V]

6

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1.3)

Find Similar

Features:

・Small mold package.
・High reliability.
X

Most Viewed