PNP Low VCE(sat) Transistor + NPN Digital transistor - EMF5

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
EMF5T2R Active EMT6 8000 8000 Taping Yes
Grade Standard
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1[kΩ] 47.0
Emitter base Resistance R2 1[kΩ] 47.0
hFE 68 to
Collector-Emitter voltage VCEO1[V] -12.0
Collector current(continuous) IC1[A] -0.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Ultra-compact complex bipolar transistor
    · Built-In Biasing Resistors
    · For power management
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SB1694FRA PNP Low VCE(sat) Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SA2030 PNP Low VCE(sat) Transistor VMT3   Buy Sample
2SA2119K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
2SB1590K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
2SB1689 PNP Low VCE(sat) Transistor UMT3   Buy Sample
2SB1690K PNP Low VCE(sat) Transistor SMT3HP   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors